IESNA:LM-63-2002
[TEST]P1645433
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (96) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28442.2
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4590.9 4296.1 4101.6 3951.1 3734.5 3640.3 3786.7 4081.5 4494.7 4978.0 5537.6 6135.3 6747.0 7426.9 8064.7 
8836.9 9388.5 9839.7 10186.7 10329.1 10283.0 9885.9 8716.6 8068.8 7699.7 7210.3 6217.5 4514.7 2976.4 1857.2 1233.5 
742.1 339.0 200.6 80.2 0.0 0.0 
4590.9 4272.0 4089.5 3935.1 3722.5 3640.3 3796.7 4091.5 4506.7 4986.1 5561.7 6165.4 6769.1 7408.9 8090.8 
8828.9 9444.6 9891.9 10256.9 10405.3 10385.3 9998.2 8905.1 8209.2 7864.2 7376.8 6372.0 4661.1 3076.7 1927.4 1281.6 
782.2 385.1 220.6 94.3 0.0 0.0 
4590.9 4300.1 4097.6 3965.2 3778.7 3664.3 3776.7 4039.4 4392.4 4841.7 5387.2 5964.8 6568.5 7216.4 7886.2 
8584.2 9286.2 9907.9 10483.6 10864.6 11007.0 10993.0 10509.6 9563.0 9037.5 8546.1 7559.3 5790.3 3722.5 2324.6 
1546.4 984.8 543.5 361.0 152.4 0.0 0.0 
4590.9 4314.2 4139.7 4019.3 3850.9 3732.5 3772.6 3957.2 4266.0 4641.1 5096.4 5643.9 6201.5 6793.2 7418.9 
8078.8 8814.9 9607.1 10395.3 11075.2 11598.7 11931.6 12019.9 11921.6 11652.9 11135.4 10319.1 8766.7 5694.1 3395.6 
1979.6 1257.5 718.0 357.0 134.4 0.0 0.0 
4590.9 4350.3 4177.8 4067.5 3955.2 3846.8 3818.8 3911.0 4107.6 4398.4 4767.4 5190.6 5645.9 6171.4 6749.0 
7328.7 8006.6 8782.8 9657.2 10585.9 11364.0 11999.8 12497.2 12904.4 13295.5 13656.5 13833.0 13197.2 10732.3 6341.9 
2934.3 1299.7 692.0 294.8 108.3 2.0 0.0 
4590.9 4402.4 4244.0 4141.7 4077.5 4009.3 3973.2 4007.3 4105.6 4288.1 4538.8 4815.6 5128.5 5503.5 5966.8 
6410.1 6955.6 7629.5 8407.7 9338.3 10285.0 11179.5 12021.9 12824.2 13798.9 14946.2 16209.7 17228.6 16789.3 13289.5 
7192.3 2809.9 978.8 475.3 154.4 4.0 0.0 
4590.9 4448.5 4314.2 4233.9 4199.8 4193.8 4201.8 4231.9 4290.1 4390.4 4556.9 4771.5 4952.0 5120.4 5373.2 
5728.2 6143.3 6660.8 7360.8 8231.2 9272.1 10347.2 11512.5 12675.7 13893.2 15423.5 17162.4 18953.5 19703.6 17778.1 
13514.1 7888.2 2781.8 1000.8 377.1 34.1 0.0 
4590.9 4450.6 4320.2 4242.0 4209.9 4209.9 4225.9 4258.0 4314.2 4414.4 4584.9 4795.5 4966.0 5116.4 5357.1 
5700.1 6081.1 6598.6 7296.6 8136.9 9206.0 10309.1 11448.3 12681.8 13893.2 15417.5 17144.3 18961.5 19727.6 17844.3 
13726.7 8437.8 2910.2 1026.9 395.1 36.1 0.0 
4590.9 4474.6 4388.4 4338.2 4336.2 4368.3 4428.5 4492.7 4574.9 4681.2 4871.7 5074.3 5162.6 5260.8 5469.4 
5740.2 6091.2 6604.6 7300.6 8151.0 9151.8 10297.0 11510.5 12752.0 14019.5 15467.6 17044.1 18361.8 18564.4 16701.1 
13385.8 8485.9 3433.7 872.5 379.1 52.1 0.0 
4590.9 4532.8 4502.7 4510.7 4562.9 4643.1 4725.3 4815.6 4913.9 5050.2 5232.8 5345.1 5399.2 5507.5 5684.0 
5958.8 6297.8 6897.5 7625.5 8510.0 9673.3 10908.8 12232.5 13670.6 15220.9 16883.6 18363.8 19296.4 18714.8 16446.4 
12892.4 6731.0 2138.0 782.2 341.0 94.3 0.0 
4590.9 4588.9 4615.0 4683.2 4803.5 4958.0 5110.4 5274.9 5449.4 5637.9 5860.5 5978.9 6099.2 6271.7 6514.4 
6853.3 7306.6 7864.2 8538.1 9308.3 10144.6 11079.2 12023.9 13169.1 14332.4 15469.6 16221.7 16261.9 14472.8 11891.5 
8285.4 3469.8 1095.1 467.3 172.5 52.1 0.0 
4590.9 4625.0 4675.2 4769.5 4923.9 5100.4 5276.9 5455.4 5627.9 5822.4 6021.0 6101.2 6167.4 6259.7 6368.0 
6522.4 6745.0 7025.8 7386.8 7822.1 8321.5 8855.0 9444.6 10188.7 10966.9 11628.8 11905.6 11598.7 9907.9 7984.5 
5557.7 2390.7 800.3 401.1 196.6 72.2 0.0 
4590.9 4613.0 4681.2 4795.5 4958.0 5132.5 5303.0 5453.4 5581.7 5708.1 5816.4 5816.4 5766.3 5722.1 5653.9 
5593.8 5569.7 5551.7 5523.6 5479.5 5423.3 5359.1 5349.1 5469.4 5696.1 5868.6 5726.1 5058.3 3716.5 2631.4 
1652.7 848.4 491.4 284.8 162.5 64.2 0.0 
4590.9 4673.2 4763.4 4871.7 5010.1 5122.4 5194.6 5224.7 5186.6 5074.3 4885.8 4564.9 4115.6 3572.1 2916.2 
2344.6 1849.2 1528.3 1367.9 1295.7 1257.5 1231.5 1195.4 1169.3 1191.4 1209.4 1165.3 1079.0 930.6 772.2 643.8 503.4 363.0 230.7 
126.4 40.1 0.0 
4590.9 4719.3 4801.5 4869.7 4925.9 4927.9 4835.6 4623.0 4268.0 3814.8 3283.3 2667.5 2112.0 1775.0 1614.6 1542.3 
1500.2 1480.2 1476.2 1476.2 1472.2 1456.1 1422.0 1371.9 1323.7 1301.7 1255.5 1153.3 990.8 788.2 627.8 495.4 349.0 208.6 124.4 32.1 
0.0 
4590.9 4739.4 4801.5 4813.6 4769.5 4605.0 4262.0 3814.8 3295.3 2705.6 2212.2 1949.5 1841.2 1791.1 1748.9 1720.9 1716.8 
1730.9 1765.0 1803.1 1841.2 1867.3 1875.3 1843.2 1777.0 1680.7 1540.3 1381.9 1189.4 932.6 673.9 449.3 298.8 200.6 104.3 20.1 0.0 
4590.9 4759.4 4785.5 4725.3 4536.8 4169.8 3682.4 3142.9 2599.3 2222.3 2083.9 2025.7 1969.6 1915.4 1869.3 1837.2 
1835.2 1881.3 1917.4 1901.4 1901.4 1903.4 1851.2 1744.9 1644.6 1556.4 1448.1 1309.7 1147.2 966.7 738.1 511.4 359.0 226.6 98.3 14.0 
0.0 
4590.9 4741.4 4737.4 4605.0 4282.1 3802.7 3281.3 2749.8 2350.6 2238.3 2208.2 2162.1 2087.9 1997.6 1927.4 1885.3 
1801.1 1684.8 1672.7 1636.6 1560.4 1564.4 1574.4 1594.5 1608.5 1594.5 1564.4 1516.3 1442.1 1313.7 1024.9 786.2 553.6 326.9 136.4 8.0 
0.0 
4590.9 4735.4 4703.3 4512.7 4081.5 3572.1 3004.5 2535.1 2364.7 2354.6 2338.6 2288.5 2204.2 2095.9 1985.6 1761.0 
1608.5 1508.3 1369.9 1339.8 1333.8 1353.8 1397.9 1430.0 1414.0 1377.9 1331.8 1271.6 1193.4 1095.1 908.6 758.1 605.7 377.1 160.5 8.0 
0.0 
4590.9 4735.4 4691.2 4428.5 3961.2 3403.6 2858.1 2485.0 2438.9 2462.9 2460.9 2416.8 2330.6 2210.2 1933.5 1688.8 
1510.3 1305.7 1231.5 1197.4 1189.4 1197.4 1209.4 1195.4 1127.2 1089.1 1057.0 1012.9 942.7 862.4 744.1 623.8 489.4 339.0 152.4 6.0 
0.0 
4590.9 4695.2 4639.1 4392.4 3864.9 3315.3 2775.8 2471.0 2471.0 2511.1 2523.1 2489.0 2418.8 2268.4 1931.4 1658.7 
1406.0 1259.6 1211.4 1219.4 1303.7 1323.7 1199.4 1197.4 1095.1 1081.0 1026.9 976.8 916.6 788.2 665.9 533.5 395.1 272.8 112.3 6.0 
0.0 
4590.9 4675.2 4625.0 4370.3 3864.9 3315.3 2775.8 2469.0 2475.0 2517.1 2529.1 2503.1 2434.9 2262.4 1937.5 1646.6 
1404.0 1255.5 1211.4 1233.5 1349.8 1361.8 1201.4 1211.4 1099.1 1099.1 1028.9 968.7 898.5 762.1 641.8 519.5 371.0 230.7 106.3 6.0 
0.0 
